SBOU240 October 2020 OPA455
There are six jumpers located on the OPA455EVM. The jumper functions are summarized in Table 2-1.
| Jumper | Function |
|---|---|
| J3 | Enable or disable (E/D) common configuration |
| J4 | Enable or disable (internal or external) |
| J5 | Sets the negative supply to GND for single-supply operation. |
| J7 | Selects inverting input (external or GND) |
| J10 | Selects noninverting input (external or GND) |
| J12 | Sets the reference voltage at the noninverting pin |