SBOU253 December   2020 LMH32404 , LMH32404-Q1

 

  1. 1Trademarks
  2. 2Introduction
    1. 2.1 Features
    2. 2.2 EVM Specifications
  3. 3Power Connections
  4. 4Input and Output Connections
    1. 4.1 Channel Multiplexer Mode Control
    2. 4.2 Input DC Current Cancellation
    3. 4.3 Enable Function
    4. 4.4 Optional VOCM Pin Connection
    5. 4.5 Option VOD Connection
  5. 5Board Layout
  6. 6Schematic and Bill of Materials
    1. 6.1 Bill of Materials
      1.      Related Documentation

Enable Function

The LMH32404 device includes an optional disable function to put the entire device in a low-power mode when it is not being used. The EVM ships with jumper EN that can be used to easily enable and disable the device. The board ships with the device enabled by default.