SBOU265 February   2022 LMH34400

 

  1.   Trademarks
  2. 1Introduction
  3. 2Feature Description
  4. 3EVM Specifications
  5. 4Power Connections
  6. 5Input and Output Connections
    1. 5.1 Ambient Light Cancellation
    2. 5.2 Power Down Function
    3. 5.3 Optional Output DC Bias Configuration
  7. 6Layout
  8. 7Schematic
  9. 8Bill of Materials

EVM Specifications

Table 3-1 LMH34400DRLEVM Specifications
Specification Typical Value
Single-supply voltage range (VEE = ground) 3 V to 3.45 V
Quiescent current 29 mA
Output voltage swing (VCC = 3.3 V, 100 Ω load) 2.5 Vpp
Linear output current (VCC = 3.3 V, 25 Ω load) 26.6 mA