SBOU279A March   2022  – November 2022

 

  1.    INA241EVM Abstract
  2.   Trademarks
  3. 1General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  4. 2Overview
    1. 2.1 EVM Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  5. 3Hardware
    1. 3.1 Features
  6. 4Operation
    1. 4.1 Quick Start Setup
    2. 4.2 Measurements
  7. 5EVM Components
    1. 5.1 R1_n, R2_n, R3_n, C2_n, C5_n
    2. 5.2 C1_n
    3. 5.3 R4_n
    4. 5.4 U1_n (INA241x)
  8. 6Schematic, PCB Layout, and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  9. 7Revision History

R1_n, R2_n, R3_n, C2_n, C5_n

R1_n, R2_n, and R3_n are factory-installed 0-Ω 0603 resistors.

C2_n and C5_n, are not populated.

Collectively, these pads allow user-defined filters for the input pins (IN+ and IN–) and the output pin (OUT) of the INA241x. If a filter is desired, remove these resistors and replace them with > 0-Ω SMT resistors and populate the capacitor pads with capacitors. Consider the input bias current of the device when using input filtering.