SBOU309 august 2023 INA220
Table 5-1 provides the parts list for the INA220EVM.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | INA220EVM | Any | ||
| C1 | 1 | 1uF | CAP, CERM, 1 µF, 16 V,+/- 20%, X5R, 0402 | 0402 | GRM155R61C105MA12D | MuRata |
| C2 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
| D1 | 1 | White | LED, White, SMD | 0805 | VAOL-S8WR4 | Visual Communications Company, LLC |
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.25 X 0.075, Clear | 75x250 mil | SJ5382 | 3M | |
| J1 | 1 | TERM BLK 6POS SIDE ENTRY 5 MM PCB ASSEMBLY NOTE: Trim leads per ZZ5 | HDR6 | 691137710006 | Wurth Electronics | |
| J2 | 1 | Receptacle, 2 mm, 6x2, Gold, R/A, TH | Receptacle, 2 mm, 6x2, R/A, TH | NPPN062FJFN-RC | Sullins Connector Solutions | |
| J3 | 1 | Connector Header Through Hole, Right Angle 12 position 0.079" (2.00mm) | HDR12 | NRPN062PARN-RC | Sullins Connector Solutions | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| R2, R3 | 2 | 0 | RES, 0, 5%, 0.125 W, 0603 | 0603 | MCT06030Z0000ZP500 | Vishay/Beyschlag |
| R4 | 1 | 10k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
| R5, R6 | 2 | 4.7k | RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K70JNED | Vishay-Dale |
| SW0, SW1 | 2 | Slide Switch SP4T Surface Mount, Right Angle | SMT_SW_11MM3_4MM1 | CUS-14TB | Nidec Copal Electronics | |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11 | 11 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| U1 | 1 | 26-V, Bi-Directional, Zero-Drift, Low- or High-Side, I2C Out Current/Power Monitor, DGS0010A (VSSOP-10) | DGS0010A | INA220AIDGSR | Texas Instruments | |
| C3 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E3X7S2A104K080AB | TDK |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R1 | 0 | 10 mOhms ±0.5% 2W Chip Resistor 2512 (6432 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Film | 2512 | PCS2512DR0100ET | Ohmite |