SBOU316A September 2024 – June 2025
The INA630EVM provides a mechanism for connecting signal in and out of the INA630DDFR device. The printed circuit board (PCB) is 3.00 × 3.35 inch in size using FR4 material. The power supply, input, and output signals are connected using banana cables or mini-clips to test points. The gain is set with resistors on the PCB (default of 201V/V installed on the EVM).