SBOU326
February 2025
1
1
Description
2
Features
4
3
Evaluation Module Overview
3.1
Introduction
3.2
Kit Contents
3.3
Specification
3.4
Device Information
4
Hardware
4.1
Setup
4.1.1
Quick Start Setup
4.1.2
Measurements
4.2
Circuitry
4.2.1
R1_n, R2_n, R3_n, C2_n, C5_n
4.2.2
C1_n
4.2.3
R4_n
4.2.4
U1_n
4.3
General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layout
5.3
Bill of Materials
6
Additional Information
6.1
Trademarks
7
Related Documentation
2
Features
Evaluation of all gain options through provided device boards
Ease of access to device pins with test points
Pads and sockets for optional filtering at the input pins and output pin
Multiple input signal options, including a method to solder a shunt resistor (2512) and safely measure current up to 10A