SBVU067A April   2020  – June 2021 TPS62840

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Adjusting the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3TPS62841-2EVM123 Test Results
  5. 4Board Layout
  6. 5Schematic and Bill of Materials (BOM)
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Revision History

TPS62841-2EVM123 Test Results

The TPS62841-2EVM123 was used to take all the data in the 1.8V-6.5V, 750mA, 60nA IQ Step-Down Converter data sheet. See the device data sheet for the performance of this EVM.

Figure 3-1 shows the thermal performance of the EVM.

GUID-7C5EB2DA-B5D8-47D6-A730-0E194111FF42-low.jpgFigure 3-1 TPS62842DGR Thermal Performance (VIN = 6.5 V, VOUT = 3.6 V, IOUT = 750 mA)