SBVU068 august 2023 TPS7A78
This evaluation module has been created to help engineering testing occur on the TPS7A78. The device has not been designed as a reference design for optimized minimum size devices and must not be utilized as such. This module allows the user to test both Full-Bridge (FB) configurations, as well as Half-Bridge (HB) configurations. See Section 2.2.12 for more information on setup. The EVM comes preset to be operated in the HB configuration.