SBVU070B September   2021  – August 2022 TPS7A94

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Before You Begin
  4. 2EVM Setup
    1. 2.1 Inputs/Outputs Connectors and Jumper Descriptions
      1. 2.1.1  J1 – IN
      2. 2.1.2  J2 – OUT
      3. 2.1.3  J3
      4. 2.1.4  TP1 – IN
      5. 2.1.5  TP2 – PG
      6. 2.1.6  TP3 – SNS
      7. 2.1.7  TP4 – PG_FB
      8. 2.1.8  TP5 – OUT
      9. 2.1.9  TP6 – EN
      10. 2.1.10 TP7 – GND
      11. 2.1.11 TP8 – GND
    2. 2.2 Soldering Guidelines
    3. 2.3 Equipment Connections
  5. 3Operation
  6. 4PCB Layout
  7. 5Schematic
  8. 6Bill of Materials
  9. 7Revision History

Equipment Connections

Connect the equipment in the following steps:

  1. Set the input power supply to 6 V (maximum), and turn the power supply off
  2. Connect a BNC connector jack from the input power supply to the J1 VIN connector on the EVM
  3. Connect a 0-A to 1-A load between OUT and GND