SBVU082 june   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 LDO Input/Output Connector Descriptions
        1. 2.1.1.1 VIN and GND
        2. 2.1.1.2 BIAS and GND
        3. 2.1.1.3 VOUT and GND
        4. 2.1.1.4 EN
      2. 2.1.2 Optional Load Transient Input/Output Connector Descriptions
        1. 2.1.2.1 VDD and GND
        2. 2.1.2.2 J13
        3. 2.1.2.3 J15
        4. 2.1.2.4 J16
        5. 2.1.2.5 J18
        6. 2.1.2.6 J19
        7. 2.1.2.7 J22
        8. 2.1.2.8 TP2, TP3, and TP4
        9. 2.1.2.9 TP5
      3. 2.1.3 TPS7A15 LDO Operation
      4. 2.1.4 Optional Load Transient Circuit Operation
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1.     Trademarks

VDD and GND

VDD and GND are the connection terminals for the input supply of the load transient circuit. The VDD terminal is the positive connection, and the GND terminal is the negative (that is, ground) connection.