SCAU057 April 2022 TUSB1104
The EVM board can be powered from either VBUS or from an external power supply via the barrel jack (J1). The EVM defaults to being powered from VBUS via a zero ohm resistor (R46).
If powering EVM from barrel jack, make sure R46 is unpopulated. Once removed, a jumper will need to be placed across JMP15 pins 1 and 2.