SCDA036A May   2022  – June 2024 TMUX7612 , TMUX8212 , TMUXS7614D

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Size Requirement
    1. 1.1 Optimized Layout and Control
  5. 2 Reliability Over Time
  6. 3 Power Consumption
  7. 4 Switching Speed and Hot Switching
  8. 5 Signal Isolation
  9. 6 Capacitance
  10. 7 On-Resistance and Flatness
  11. 8 Leakage Current
  12. 9 Integrated Protection
  13. 10Latch-up Immunity
  14. 11Galvanic Isolation
  15. 12Conclusion
  16. 13References
  17. 14Revision History

Optimized Layout and Control

Another option you have with integrated multiplexers or switches is optimized layout and control. Most analog switches are GPIO CMOS input control which already has advantages over LED input controls like photorelays. But this can be further be optimized with SPI controlled devices like the TMUXS7614D. As seen in the previous example, if you are trying to control a 16 channel system, you normally need 16 GPIO controls or 16 LED drive channels for an analog switch and photorelay respectively. With a SPI controlled multiplexer, the control can be connected in daisy chain, meaning you only need 3 control lines (clock, data, chip select) to control all 16 channels independently. And this can be scaled up to any channel count, with only 3 control pins.

Additionally, the TMUXS7614D integrates the decoupling capacitors and has an optimized layout so the routing and placement can be done with minimal empty space around the switch. This enables a much higher effective channel density when routing is considered.