SCDU033B February   2023  – November 2024

 

  1.   1
  2.   2
  3.   Trademarks
  4. Introduction
  5. General Texas Instruments High Voltage Evaluation Module (TI HV EVM) User Safety Guidelines
  6. Information About Cautions and Warnings
  7. Features
  8. TMUX9616QFPEVM GUI Software Installation
    1. 5.1 GUI Software Installation
    2. 5.2 GUI Software Quick Start Guide
  9. TMUX9616QFPEVM Setup Procedure
  10. TMUX9616QFPEVM Feature Descriptions
    1. 7.1 TX7516 Pulser Interface Headers
    2. 7.2 Thermal Shutdown
    3. 7.3 External SPI
    4. 7.4 Channel Loading Options
  11. Connection Descriptions
  12. Schematic
  13. 10Bill of Materials
  14. 11Revision History

Thermal Shutdown

The TMUX9616PT and TMUX9616NPToffer a thermal shutdown safety feature to make sure the device does not continue to operate once internal temperatures exceed the thermal shutdown temperature defined in the data sheet. When the TMUX9616PT and TMUX9616NPT enter thermal shutdown, the /THERM pin will assert low and all switches will be disabled. The TMUX9616QFPEVM implements an easy to identify thermal shutdown indicator circuit in which an LED will illuminate if the device enters this condition. Once the device exits the thermal shutdown state, the LED will turn off, the switches will assume the appropriate state based on the current digital input conditions, and the /THERM pin will go into a high impedance state.

TMUX9616QFPEVM Thermal Shutdown IndicatorFigure 7-2 Thermal Shutdown Indicator