SCDU040 November   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Jumper Information
    4. 2.4 Test Points
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Power Requirements

The TMUX73XXF-EVM requires a power supply connected either through the J1 terminal or directly to the red VDD test point. This setup establishes a passive signal pathway between the Sx and Dx pins based on the selected logic. When testing TMUX734XF devices, the Fault Indicator Flag LED circuits can be activated by applying a voltage to the V_FF pin. Additionally, the Over Voltage Protection (OVP) Trigger Thresholds can be powered using either the J2 terminal or the VFP_V and VFN_V pins.