SCEU020B October 2019 – June 2021
Each data I/O trace connects to an 0805 surface mount (SM) pad with access to VCCA for customizable pull-up resistors and an 0805 SM pad with access to GND for a customizable load. Large pads were chosen for ease of access and the option to compose a load out of multiple, smaller, SM components if desired (for load tests, rise/fall time adjustments, etc..). Figure 1-1 shows the SM pad locations. Pull-down pads are marked with a ground symbol, pull-up pads are marked with a power port symbol on the board.