SCEU024 January   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Kit Contents
    2. 1.2 Features
  3. 2Hardware
    1. 2.1 PCB Overview
    2. 2.2 Hardware Setup
  4. 3Board Layout
  5. 4Bill of Materials

Introduction

The 5-8-NL-LOGIC-EVM is a generic EVM developed to support non-leaded Logic and Translation devices in the DPW, DQE, DQM, DRY, DSF, DTM, DTQ, and DTT packages. This EVM can be used to evaluate any device in the package family and pin counts described in Table 1-1. The PCB can be broken down into seven sections with each section supporting certain packages indicated on the board. This EVM provides the user flexibility when evaluating non-leaded Logic and Translation devices.

Table 1-1 Package and Pin Support Table
TI Package NamePackage Family# of Pins
DPWX2SON5
DQEX2SON8
DQMX2SON8
DRYUSON6
DSFX2SON6
DTMX2SON8
DTQX2SON6
DTTX1QFN8