SCEU034 July   2025

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Functional Blocks
      1. 2.1.1 Test Points
      2. 2.1.2 Programmer Header Block (P1)
      3. 2.1.3 External Connection Header Block
      4. 2.1.4 GPI Protection Block
      5. 2.1.5 DGS Socket
      6. 2.1.6 I2C Address Block
      7. 2.1.7 Interface Select Block
      8. 2.1.8 High-Frequency Input and Output
    2. 2.2 GPIO Testing Blocks
      1. 2.2.1 LED Blocks
      2. 2.2.2 Switch Blocks
      3. 2.2.3 LED/Potentiometer Blocks
      4. 2.2.4 LED/Switch Blocks
      5. 2.2.5 RGB LED Block
  9. 3Software
    1. 3.1 Using the TPLD2001-DGS-EVM
      1. 3.1.1 Equipment Needed for Programming
      2. 3.1.2 Installing Software
    2. 3.2 Configuring a TPLD Device
      1. 3.2.1 TPLD2001-DGS-EVM Setup for Programming
      2. 3.2.2 Inserting a TPLD2001DGS into the DGS Socket
      3. 3.2.3 Connecting the TPLD2001-DGS-EVM to a TPLD-PROGRAM Board
      4. 3.2.4 Temporarily Configuring a TPLD Device
      5. 3.2.5 Permanently Programming a TPLD Device
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Overview
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

LED/Potentiometer Blocks

Each LED/POT block consists of a 3-state header pin that can be used the connect the corresponding GPIO pin to either a analog voltage source or an LED. The middle pin of the header connects to the corresponding GPIO pin of the TPLD. The left side of the header pin, marked LED, connects to the LED. The right side of the header pin, marked R, leads to the analog voltage source. To connect the corresponding GPIO to the LED, place a shunt between the middle pin and the LED pin. To connect the GPIO to the analog voltage source, place a shunt between the middle pin and the R pin.

The analog voltage source consists of a voltage divider using a POT. When the POT is turned fully clockwise, the analog voltage source outputs at most 0.2V. When the POT is turned fully counterclockwise, the analog voltage source outputs at least VCC - 0.2V.

TPLD2001-DGS-EVM LED/POT BlocksFigure 2-7 LED/POT Blocks