SCPU043 March   2021 TCA9416

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
  3. 2EVM Setup
    1. 2.1 Load Capacitance Selector
  4. 3Pullup Resistor Selector
    1. 3.1 Board Layout
  5. 4Schematic
    1. 4.1 Bill of Materials

Bill of Materials

Table 4-1 lists the EVM bill of materials.

Table 4-1 TCA9416EVM Bill of Materials
Designator Qty Value Description Package Reference Part Number Manufacturer
!PCB1 1 Printed Circuit Board INT148 Any

C1, C2, C3, C4, C51, C52, C53, C54

8

100pF CAP, CERM, 100 pF, 50 V, ±1%, C0G/NP0, 0402 0402

04025A101FAT2A

AVX

C5, C6, C7, C8, C9, C10, C11, C12, C43, C44, C45, C46, C47, C48, C49, C50

16

47 pF CAP, CERM, 47 pF, 50 V, ±5%, C0G/NP0, 0402 0402 885012005044 Wurth Elektronik

C13, C14, C15, C16, C17, C18, C19, C20, C35, C36, C37, C38, C39, C40, C41, C42

16

27pF CAP, CERM, 27 pF, 50 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 0402

GCM1555C1H270JA16D

MuRata
C23, C27, C31

3

0.1 uF

CAP, CERM, 0.1 uF, 16 V, ±10%, X7R, 0402

0402

ATC530L104KT16T

AT Ceramics

C24, C29

2

1 uF

CAP, CERM, 1 uF, 16 V, ±10%, X5R, 0402

0402

EMK105BJ105KVHF

Taiyo Yuden

H1, H3, H5, H7

4 Standoff, Hex, 0.5"L #4-40 Nylon Standoff 1902C Keystone
H2, H4, H6, H8 4 Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw NY PMS 440 0025 PH

B&F Fastener Supply

J1, J2, J14, J15

4

Header, 2.54mm, 2x2, Gold, SMT Header, 2.54mm, 2x2, Gold, TH

61030421121

Wurth Elektronik

J3, J13

2

Header, 100mil, 4x1, Tin, TH

Header, 2.54 mm, 4x1, TH

644695-4TE Connectivity

TE Connectivity

J4, J5

2

1mm Uninsulated Shorting Plug, 10.16mm spacing, TH

Shorting Plug, 10.16mm spacing, TH D3082-05 Harwin
J6

1

Header, 100mil, 3x1, Gold, TH 3x1 Header 61030421121 Samtec

J7, J9, J10, J12

4

Header, 100mil, 2x1, Gold, TH

Sullins 100mil, 1x2, 230 mil above insulator

PBC02SAAN

Sullins Connector Solutions

J8, J11

2

Header, 2.54mm, 1x1, Gold, TH

Header, 2.54mm, 1x1, TH

HTSW-101-07-G-S

Samtec

LBL1

Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll

PCB Label 0.650 x 0.200 inch

THT-14-423-10

Brady

R1, R2, R28, R29

4

10k

RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW040210K0JNED

Vishay-Dale

R3, R4, R26, R27

4

4.7k

RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

0402

CRCW04024K70JNED

Vishay-Dale

R5, R6, R24, R25

4

20k

RES, 20 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060320K0JNEA

Vishay-Dale

R8, R10, R14, R18, R20, R22

6

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

ERJ-3GEY0R00V

Panasonic

R9

1

11k

RES, 11 k, 5%, 0.1 W, 0603

0603

RC0603JR-0711KL

Yageo

R12, R15

2

0

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

0402

ERJ-2GE0R00X

Panasonic

R17

1

1k

RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW06031K00JNEA

Vishay-Dale

S1, S2, S3, S4

4

Switch, SPST, 10 Pos, 0.025 A, 24 VDC, SMD

13.87x5.8mm

218-10LPST

CTS Electrocomponents

TP1, TP6

2

Test Point, Multipurpose, Blue, TH

Blue Multipurpose Testpoint

5127

Keystone

TP2, TP3, TP5

3

Test Point, Multipurpose, Yellow, TH

Yellow Multipurpose Testpoint

5014

Keystone

TP4

1

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

U1

1

TCA9416DTM X2SON8

X2SON8

TCA9416DTM

Texas Instruments