SDAA081 September 2025 DP83825I
The following guidelines are the main specifications to reference for compatible input clocks:
| Parameter | Min | Typ | Max | Unit |
|---|---|---|---|---|
| Frequency | 25 | MHz | ||
| Frequency Tolerance | -50 | 50 | ppm | |
| Load Capacitance | 15 | 40 | pF | |
| ESR | 50 | Ω |
Probing on the crystal nodes can change the capacitive loading and therefore change the operational frequency.
| Parameter | Min | Typ | Max | Unit |
|---|---|---|---|---|
| Frequency |
25 (RMII Leader) 50 (RMII Follower) |
MHz | ||
| Frequency Tolerance | -50 | 50 | ppm | |
| Rise or Fall Time | 5 | ns | ||
| Duty Cycle | 40 | 60 | % |
The amplitude of the oscillator must be a nominal voltage of VDDIO.