SFFS139 December   2021 TCAN1164-Q1

 

  1.   Trademarks
  2. 1Purpose of the Functional Safety Report
  3. 2Summary of Assessment
  4. 3Product Description
  5. 4Fulfillment of Texas Instruments Functional Safety Quality-Managed Requirements

Product Description

The TCAN1164-Q1 is a high-speed Controller Area Network (CAN) system basis chip (SBC) that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification. The transceiver supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps) for the TCAN1164-Q1 or 5-Mbps for the TCAN1164T-Q1.

The TCAN1164-Q1 supports a wide input supply range and integrates a 5-V LDO output. The 5-V LDO output (VCCOUT) supplies the CAN transceiver voltage internally as well as additional current externally.

Figure 3-1 Functional Block Diagram (TCAN1164-Q1 and TCAN1164T-Q1)