SFFS173 July   2022 TLC6C5748-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Overview

This document contains information for TLC6C5748-Q1 (HTSSOP package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-46E0DDB2-AB40-4096-B27C-403B42976D00-low.gif Figure 1-1 Functional Block Diagram

TLC6C5748-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.