SFFS454 May   2022 TCAN1463-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TCAN1463-Q1 . The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-7 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TCAN1463-Q1 pin diagram for the SOIC and SOT packages. Figure 4-2 shows the TCAN1463-Q1 VSON pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TCAN1463-Q1 data sheet.

Figure 4-1 TCAN1463-Q1 SOIC/SOT Pin Diagram
Figure 4-2 TCAN1463-Q1 VSON Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • VCC = 4.5 V to 5.5 V
  • VSUP = 4.5 V to 40 V
  • VIO = 1.7 V to 5.5 V
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
TXD1TXD will be biased dominant indefinitely and device will enter dominant time out mode. Unable to transmit data.B
GND2NoneD
VCC3Device will be in protected mode, high current draw from external regulator supplying VCC.B
RXD4Receiver output biased recessive indefinitely. Host unable to receive data from bus.B
VIO5Device will be in protected mode. Transceiver passive on bus, and high current draw from external regulator supplying VIO.B
EN6EN pin biased low, device will not be able to enter normal mode. Unable to communicate.B
INH7High ISUP current, INH pin may be damaged and indication from sleep mode transition not available.A
nFAULT8nFAULT pin biased low indefinitely which indicates a fault indefinitely.B
WAKE9WAKE pin biased low indefinitely, will not be able to utilize local wake-up function.B
VSUP10Device unpowered, high ISUP current.B

INH_MASK

11

Inhibit mask functionality cannot be used as intended

B

CANL12VO(REC) spec violated. Degraded EMC performance.C
CANH13Device cannot drive dominant to the bus, no communication possible.B
nSTB14nSTB biased low indefinitely, transceiver unable to enter normal mode. Unable to communicate. B
Thermal Pad-NoneD
Note: The VSON package includes a thermal pad.
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
TXD1TXD pin defaults to a recessive bias, device is always recessive and unable to transmit data.B
GND2Device unpowered.B
VCC3Device in protected mode.B
RXD4No RXD output, unable to receive data.B
VIO5Device in protected mode.B
EN6EN pin defaults to a logic-low bias, device will not be able to enter normal mode. Unable to communicate.B
INH7NoneD
nFAULT8No effect on performance, unable to monitor system faults.B
WAKE9No effect on device performance, will not be able to utilize local wake-up function.B
VSUP10Device unpowered.B

INH_MASK

11

Inhibit masking functionality cannot be used as intended.

B

CANL12Device cannot drive dominant on bus, unable to communicate.B
CANH13Device cannot drive dominant on bus, unable to communicate.B
nSTB14nSTB defaults to a logic-low bias, device will not be able to enter normal mode. Unable to communicate.B
Thermal Pad-NoneD
Note: The VSON package includes a thermal pad.
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
TXD1GNDTXD will be biased dominant indefinitely and device will enter dominant time out mode. Unable to transmit data.B
GND2VCCDevice will be in protected mode, high ICC current.B
VCC3RXDRXD output biased recessive indefinitely, controller unable to receive data from CAN bus.B
RXD4VIORXD output biased recessive indefinitely, controller unable to receive data from CAN bus.B
VIO5ENEN pin biased high indefinitely, device will be unable to enter standby and silent mode.B
EN6INHAbsolute maximum violation on EN pin except in sleep mode. Transceiver may be damaged.A
nFAULT8WAKEPotential absolute maximum violation on nFAULT pin if WAKE is biased high. Transceiver may be damaged.A
WAKE9VSUPWAKE biased high indefinitely, unable to utilize local wake-up function.B
VSUP10

INH_MASK

Absolute maximum violation on INH_MASK pin, transceiver may be damaged.

A

INH_MASK

11CANLIf INH_MASK is at VIO level, IOS current may be reached, RXD always recessive.

If INH_MASK is at logic low, VO(REC) spec violated. Degraded EMC performance.

B

CANL12CANHBus biased recessive, no communication possible. IOS current may be reached on CANH/CANL.B
CANH13nSTBDriver and receiver turn off when the CAN bus is recessive. May not enter normal mode.B
Note: The VSON package includes a thermal pad. All devices pins are adjacent to the thermal pad. The device behavior when pins are shorted to the thermal pad depends on which net is connected to the thermal pad.
Table 4-5 Pin FMA for Device Pins Short-Circuited to VSUP
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
TXD1Absolute maximum violation, transceiver may be damaged.A
GND2Device unpowered, high ISUP current.B
VCC3Absolute maximum violation, transceiver may be damaged.A
RXD4Absolute maximum violation, transceiver may be damaged.A
VIO5Absolute maximum violation, transceiver may be damaged.A
EN6Absolute maximum violation, transceiver may be damaged.A
INH7Minimal current driven into the INH pin.D
nFAULT8Absolute maximum violation, transceiver may be damaged.A
WAKE9WAKE biased high, unable to utilize local wake-up function.B
VSUP10NoneD

INH_MASK

11Absolute maximum violation, transceiver may be damaged.

A

CANL12IOS current may be reached. RXD always recessive.B
CANH13VO(REC) spec violated, degraded EMC performance and communcation errors may result as well.C
nSTB14Absolute maximum violation, transceiver may be damaged.A
Note: The VSON package includes a thermal pad.
Table 4-6 Pin FMA for Device Pins Short-Circuited to VCC
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
TXD1TXD biased recessive indefinitely, unable to transmit data.B
GND2Device unpowered, high current draw from external regulator supplying VCC.B
VCC3NoneD
RXD4Receiver output biased recessive indefinitely. Host unable to receive data from bus.B
VIO5IO pins will operate as 5V input/outputs. Microcontroller may be damaged if VCC > VIO.C
EN6EN biased high indefinitely, device will be unable to enter standby and silent mode.B
INH7Absolute maximum violation on VCC pin, INH will be biased at VCC voltage, system may not wake up.

A

nFAULT8nFAULT biased high indefinitely, transceiver unable to report faults.B
WAKE9NoneD
VSUP10Absolute maximum violation on VCC.

A

INH_MASK

11

Inhibit masking functionality will be activated when the device enters Silent mode. Microcontroller may get damaged if VCC > VIO

B

CANL12IOS current may be reached, RXD always recessive.B
CANH13VO(REC) spec violated, degraded EMC performance.C
nSTB14nSTB biased high indefinitely, transceiver unable to enter standby and sleep mode.B
Note: The VSON package includes a thermal pad.
Table 4-7 Pin FMA for Device Pins Short-Circuited to VIO
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
TXD1TXD biased recessive indefinitely, unable to transmit data.B
GND2Device unpowered, high current draw from external regulator supplying VIO.B
VCC3IO pins will operate as 5V input/outputs. Microcontroller may be damaged if VCC > VIO.C
RXD4Receiver output biased recessive indefinitely. Host unable to receive data from bus.B
VIO5NoneD
EN6EN biased high indefinitelyf, device will be unable to enter standby and silent mode.B
INH7Absolute maximum violation on VIO pin, INH will be biased at VIO voltage, system may not wake up.B
nFAULT8nFAULT biased high indefinitely, transceiver unable to report faults.B
WAKE9NoneD
VSUP10Absolute maximum violation on VIO.

A

INH_MASK

11Inhibit masking functionality will be activated when the device enters Silent mode.D
CANL12IOS current may be reached, RXD always recessive.B
CANH13VO(REC) spec violated, degraded EMC performance.C
nSTB14nSTB biased high indefinitely, transceiver unable to enter standby and sleep mode.B