SFFS578A February   2023  – January 2024 INA241A-Q1 , INA241B-Q1 , INA296A-Q1 , INA296B-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 DDF-8, DGK-8, DGS-10 and D-8 Packages
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 DDF-8, DGK-8 and D-8 Packages
    2. 4.2 DGS-10 Package
  7. 5Revision History

DDF-8, DGK-8, DGS-10 and D-8 Packages

This section provides functional safety failure in time (FIT) rates for the DDF-8, DGK-8, DGS-10 and D-8 packages of the INA241x-Q1 and INA296x-Q1 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total component FIT rate6 (DDF-8); 8 (DGK-8, DGS-10); 11 (D-8)
Die FIT rate4
Package FIT rate2 (DDF-8); 4 (DGK-8, DGS-10); 7 (D-8)

The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission profile: Motor control from table 11
  • Power dissipation: 100 mW
  • Climate type: World-wide table 8
  • Package factor (lambda 3): Table 17b
  • Substrate material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS
Digital, analog, or mixed
25 FIT55°C

The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.