SFFS619 December   2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1

 

  1.   1
  2. 1Introduction
    1.     Trademarks
  3. 2MSPM0L Hardware Component Functional Safety Capability
  4. 3Development Process for Management of Systematic Faults
    1. 3.1 TI New-Product Development Process
    2. 3.2 TI Functional Safety Development Process
  5. 4MSPM0L Component Overview
    1. 4.1 Targeted Applications
    2. 4.2 Hardware Component Functional Safety Concept
    3. 4.3 Functional Safety Constraints and Assumptions
  6. 5Description of Hardware Component Parts
    1. 5.1  ADC
    2. 5.2  Comparator
    3. 5.3  OPA
    4. 5.4  CPU
    5. 5.5  RAM
    6. 5.6  FLASH
    7. 5.7  GPIO
    8. 5.8  DMA
    9. 5.9  SPI
    10. 5.10 I2C
    11. 5.11 UART
    12. 5.12 Timers (TIMx)
    13. 5.13 PMU
    14. 5.14 CKM
  7. 6MSPM0L Management of Random Faults
    1. 6.1 Fault Reporting
    2. 6.2 Functional Safety Mechanism Categories
    3. 6.3 Description of Functional Safety Mechanisms
      1. 6.3.1  ADC1,DMA1,COMP1,GPIO2,TIM2,I2C2,IOMUX1,OA1,SPI2,UART2,SYSCTL5,REF1: Periodic read of static configuration registers
      2. 6.3.2  ADC2: Software test of function
      3. 6.3.3  ADC3: ADC trigger overflow check
      4. 6.3.4  ADC4: Window comparator
      5. 6.3.5  OA2: Test of OA using internal DAC8 as a driver
      6. 6.3.6  COMP3: Testing COMP using an external pin
      7. 6.3.7  CPU1: CPU test using software test library
      8. 6.3.8  DMA2: Software test of DMA function
      9. 6.3.9  SYSMEM1: Write to SRAM from CPU, read from DMA
      10. 6.3.10 SYSMEM2: Write to SRAM from DMA, read from CPU
      11. 6.3.11 SYSMEM5: SRAM March test
      12. 6.3.12 FXBAR1: CPU readback of known data from Flash
      13. 6.3.13 FXBAR2: DMA readback of known data from Flash
      14. 6.3.14 FLASH2: CRC check of flash content
      15. 6.3.15 GPIO1: GPIO test using pin IO loopback
      16. 6.3.16 WDT
      17. 6.3.17 TIM1: Software test of function
      18. 6.3.18 I2C1: Software test of I2C function using internal loopback mechanism
      19. 6.3.19 SPI1 : Software test of SPI function
      20. 6.3.20 SPI3: SPI periodic safety message exchange
      21. 6.3.21 UART1: Software test of UART function
      22. 6.3.22 SYSCTL1: MCLK monitor
      23. 6.3.23 SYSCTL8: Brownout Reset (BOR) Supervisor
      24. 6.3.24 SYSCTL9: FCC counter logic to calculate clock frequencies
      25. 6.3.25 SYSCTL10: External voltage monitor
      26. 6.3.26 SYSCTL11: Boot process monitor
      27. 6.3.27 SYSCTL12: Shutdown memory bits parity protection
      28. 6.3.28 SYSCTL14: Brownout Voltage Monitor
      29. 6.3.29 SYSCTL15: External voltage supervisor on VDD
      30. 6.3.30 REF2: Test of VREF using ADC
  8.   A Summary of Recommended Functional Safety Mechanism Usage
  9.   B Distributed Developments
    1.     B.1 How the Functional Safety Lifecycle Applies to TI Functional Safety Products
    2.     B.2 Activities Performed by Texas Instruments
    3.     B.3 Information Provided
  10.   C Revision History

Introduction

This document is a functional safety manual for the Texas Instrument MSPM0L component. The part numbers supported by this functional safety manual are as follows:

  • MSPM0L130x-Q1

This functional safety manual provides information needed by system developers to help in the creation of a functional safety system using a MSPM0L component. This document includes:

  • An overview of the component architecture
  • An overview of the development process used to decrease the probability of systematic failures
  • An overview of the functional safety architecture for management of random failures
  • The details of architecture partitions and implemented functional safety mechanisms

The following information is documented in the [Functional Safety Analysis Report] and is not repeated in this document:

  • Summary of failure rates (FIT) of the component
  • Summary of functional safety metrics of the hardware component for targeted standards (for example IEC 61508, ISO 26262, and so forth)
  • Quantitative functional safety analysis (also known as FMEDA, Failure Modes, Effects, and Diagnostics Analysis) with detail of the different parts of the component, allowing for customized application of functional safety mechanisms
  • Assumptions used in the calculation of functional safety metrics

The following information is documented in the [Functional Safety Report], and is not repeated in this document:

  • Results of assessments of compliance to targeted standards

The user of this document should have a general familiarity with the MSPM0L component. For more information, refer to the data sheet. This document is intended to be used in conjunction with the pertinent data sheets, technical reference manuals, and other component documentation.

For information that is beyond the scope of the listed deliverables, contact your TI sales representative or go to Function safety.