SFFS719 November   2023 LMR66430 , LMR66430-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the LMR664x0 and LMR664x0-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the LMR664x0 and LMR664x0-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LMR664x0 and LMR664x0-Q1 data sheet.

GUID-3E47972D-F630-4A62-A135-D6055198BB0E-low.svg Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
EN/UVLO1VOUT = 0 V, the part is disabled.D
NC2VOUT is normal. D
VIN3VOUT = 0 V. B
NC4VOUT is normal. D
NC5VOUT is normal. D
PGND6VOUT is normal. D
SW7Damage to HSFET.A
BOOT8VOUT = 0 V, high side MOSFET won't turn on. B
NC9VOUT is normal.D
VCC10VOUT = 0 V.B
VOUT/FB11VOUT = 0 V.B
NC12VOUT is normal. D
RT or MODE/SYNC13Switching frequency is 2.2 MHz.D
PGOOD14When this pin is not in use it can be left grounded. PGOOD signal is not a valid signal, VOUT is normal. D
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
EN/UVLO1Pin cannot be left floating.B
NC2VOUT is normal.D
VIN3VOUT = 0 V. B
NC4VOUT is normal. D
NC5VOUT is normal.D
PGND6VOUT can be abnormal because the reference voltage is not fixed.B
SW7VOUT = 0 V.B
BOOT8VOUT = 0 V, high side MOSFET does not turn on.B
NC9VOUT is normal.D
VCC10VCC output is unstable, can increase above 5.5 V.A
VOUT/FB11VOUT = 0 V. Do not float this pin.B
NC12VOUT is normal.D
RT or MODE/SYNC13If it is an RT part, then the frequency is not defined. If it is a MODE/SYNC part, then the part can go back and forth between FPWM and PFM. Part is up, part functional.D
PGOOD14When not in use, PGOOD can be left open. PGOOD is not a valid signal, VOUT is normal.D
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
EN/UVLO1NCVOUT is normal.D
NC2VINVOUT is normal.D
VIN3NCVOUT is normal.D
NC4NCVOUT is normal. D
NC5PGNDVOUT is normal.D
PGND6SWDamage to HSFET.A
SW7BOOTVOUT = 0 V, high side MOSFET does not turn on, CBOOT capacitor is shorted.B
BOOT8NCVOUT is normal.D
NC9VCCVOUT is normal.D
VCC10VOUT/FBThe part can be functional, no damage occurs.B
VOUT/FB11NCVOUT is normal.D
NC12RT of MODE/SYNCVOUT is normal.D
RT or MODE/SYNC13PGOODThe absolute maximum voltage rating of this pin is 20 V. This pin can be damaged if PGOOD goes to 20 V.A
PGOOD14EN/UVLOIf EN/UVLO > 20 V, this damages devices connected to the PGOOD pin. A
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
EN/UVLO1VOUT is normal.D
NC2VOUT is normal.D
VIN3VOUT is normal.D
NC4VOUT is normal. D
NC5VOUT is normal.D
PGND6VOUT = 0 V.A
SW7Damage to LSFET.A
BOOT8Damage occurs, BOOT ESD clamp is damaged.A
NC9VOUT is normal.D
VCC10If VIN > 5.5 V, damage occurs.A
VOUT/FB11If VIN > 20 V, damage occurs.A
NC12VOUT is normal.D
RT or MODE/SYNC13If VIN > 5.5 V, damage occurs. If VIN < 5.5 V, the switching frequency is 1 MHz.A
PGOOD14IF VIN > 20 V, damage occurs.A