SFFS765 July   2025 UCC27624-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 D Package
    2. 2.2 DGN Package
    3. 2.3 DSD Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the UCC27624-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
OUTA stuck low8
OUTB stuck low8
OUTA stuck high8
OUTB stuck high8
OUTA unknown8
OUTB unknown8
UVLO stuck low 2
UVLO stuck high 2
UVLO unknown 2
ENA stuck high 1
ENA stuck low 1
ENA unknown 1
Others, no impact 43