SFFS800 January   2024 LM74500-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the LM74500-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the LM74500-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the LM74500-Q1 data sheet.

GUID-28C7F02E-833E-48C6-B50A-7337C09754C9-low.gif Figure 4-1 Pin Diagram (DDF Package)

The pin FMA is provided under the assumption that the device is operating under the specified ranges within the Recommended Operating Conditions section of the data sheet.

Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
EN 1 Device will not power up as enable pin is shorted to ground. B
GND 2 No effect on the performance. D
N.C 3,7,8 No effect on the performance. D
VCAP 4 Device can be damaged due to internal conduction. A
SOURCE 5 This is equivalent to input supply short to GND. Device will not power up. B
GATE 6 Device can get damaged due to internal conduction. A
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
EN 1 Device will be in shutdown mode due to internal pull down on EN pin. B
GND 2 Device may not power up. B
N.C 3,7,8 No effect on the performance. D
VCAP 4 Charge pump voltage will not generate. Gate drive voltage will not be available. B
SOURCE 5 Device will not power up. B
GATE 6 Gate drive for external FET will not be available. External FET will be off. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin NamePin No.Shorted toDescription of Potential Failure Effect(s)Failure Effect Class
EN1GNDDevice will be in shutdown mode.B
GND2N.CNo effect on the device performance.D
N.C3VCAPNo effect on the device performance.D
VCAP4VCAP is a corner pin. No effect on the device performance.D
SOURCE5GATEExternal FET will not turn on as GATE pin is shorted to SOURCE.B
GATE6N.CNo effect on the device performance.D
N.C7N.CNo effect on the device performance.D
N.C8Corner pin; no effect on the device performance.D
Table 4-5 Pin FMA for Device Pins Short-Circuited to supply
Pin NamePin No.Description of Potential Failure Effect(s)Failure Effect Class
EN1Device will always be ON as enable pin is pulled high. Device shutdown feature will not be available.B
GND2This condition is equivalent input supply shorted to ground. Device will not power up.B
N.C3, 7, 8No effect on the device performance.D
VCAP4Charge pump voltage will not build up and gate drive voltage will be disabled.B
SOURCE5No effect on the device performance.D
GATE6External FET will not turn on as gate drive voltage will not be applied to external FET GATE pin.B