SLAAE65 October   2022 DS160PR412 , DS160PR421 , TMUXHS4412

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2When Redriver or Passive MUX is Needed?
    1. 2.1 When to use a Redriver
    2. 2.2 When to use a Multiplexer
  5. 3Test Setup and Procedure
    1. 3.1 Test Board Configuration
    2. 3.2 Test Setup
    3. 3.3 Test Procedure
    4. 3.4 Test Report
      1. 3.4.1 Test Summary
  6. 4Summary

Test Setup

Figure 3-2 is the setup for PCI Express TX CBB, AIC compliance test. The required hardware includes:

  • HSDC092 evaluation board
  • PCI-SIG CBB4 board
  • CPI-SIG ISI board
  • TekTronic DPO77002SX scope
GUID-D3530E6A-7899-4CDE-B385-5EC533E60435-low.png Figure 3-2 PCI Express 4.0 TX CBB, AIC Test Setup