SLAAEE3 july 2023 MSPM0L1306 , MSPM0L1306
You need to fulfill the configurations of the “tBattParamsConfig” structure in “Gauge_UserConfig.c”. For easy evaluation, you only need to change the general configuration parameters.
Divide these parameters into two parts. A short description for all these related parameters is in Table 4-4.
Parameters | Comment |
---|---|
u16DesignCap_mAh | Just input the standard capacity of battery or the tested battery capacity through battery parameter generation test. |
u16MinBattVoltThd_mV u16MaxBattVoltThd_mV i8MaxTempThd_C i8MinTempThd_C |
Battery Vcell, Tcell threshold. They are reserved to control warning flags when the battery situation is above these parameters. |
u8AvgBattParamsUpdateCount | It tells the average data is got after the settled cycles. |
u8SysTikShift sysTikFreq |
Choose the algorithm running frequency. |
Parameters | Comment |
---|---|
u8CircuitTableLength | Circuit table length |
u8CircuitTableTestTemp_C iq15RcellNegTshift_R iq15RcellPosTshift_R |
These parameters are used to evaluate the Rcell under a different temperature. It is by experience and will not affect the performance too much. |