SLAAEL3 September   2025 MSPM0G3507 , MSPM0L1306

 

  1.   1
  2. Description
  3. Required Peripherals
  4. Design Steps
  5. Design Considerations
  6. Software Flow Chart
  7. Device Configuration
  8. Application Code
  9. Additional Resources
  10. E2E
  11. 10Trademarks

Design Steps

Use the following steps for the design:

  1. Configure an op amp with one ADC channel
  2. Power up the system and initialize peripherals beginning with the buffer
  3. Measure the output voltage and proceed to the next sensor
  4. Sleep during instances of no input signal recognition.