SLAAES2 December   2025 MSPM33C321A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Device List
    1. 2.1 LQFP100 migration options
    2. 2.2 NFBGA100 migration options
    3. 2.3 LQFP80 migration option
    4. 2.4 LQFP64 migration options
    5. 2.5 VQFN48 migration options
  6. 3Review of differences between MSPM0Gx51x and MSPM33C32xx
    1. 3.1 Schematic and PCB layout considerations
    2. 3.2 Feature-set difference between MSPM0Gx51x and MSPM33C32xx
    3. 3.3 Pinout considerations

Introduction

This document describes the process of migrating between MSPM0Gx51x and MSPM33C32xx. This document can also be used in process of planning for a single design planning to use MSPM0Gx51x and MSPM33C32xx on the same printed circuit board (PCB).

Modern microcontrollers (MCU) contain an increasing amounts of features and peripherals. This can become a challenging during migration when determining which differences impact the performance or functionality of a system. To simplify the process, this document highlights differences between MSPM0Gx51x and MSPM33C32xx family of devices so that actions can be taken to enable a smooth migration or a single PCB design. This guide focuses on differences between the MSPM0Gx51x and MSPM33C32xx devices and can be used to migrate from either device family in any direction.

This guide is most effectively used ahead of the migration or design process. Follow the steps below to address each aspect of compatibility considerations between MSPM0Gx51x and MSPM33C32xx

  1. Select a target MSPM0Gx51x device and a target MSPM33C32xx device

  2. Review connection and layout differences

  3. Review feature level differences

  4. Review pinout differences