SLAAES5A February 2025 – August 2025 MSPM0G3507
Two MSPM0 peripherals are used for this subsystem: the SPI and I2C.
| Sub-Block Functionality | Peripheral Use | Notes |
|---|---|---|
| SPI Peripheral | SPI | Called SPI_INST in code. |
| I2C Controller | I2C | Called I2C_INST in code. Default 100kHz transmission rate. |