SLAS590P March 2009 – September 2020
PRODUCTION DATA
Figure 9-9 and Figure 9-10 show the port diagrams. Table 9-52 summarizes the selection of the pin function.
Figure 9-9 Port P5 (P5.4) Diagram
Figure 9-10 Port P5 (P5.5) Diagram| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|
| P5DIR.x | P5SEL.4 | P5SEL.5 | XT1BYPASS | |||
| P5.4/XIN | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | X | X |
| XIN crystal mode(2) | X | 1 | X | 0 | ||
| XIN bypass mode(2) | X | 1 | X | 1 | ||
| P5.5/XOUT | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 | 0 | X |
| XOUT crystal mode(3) | X | 1 | X | 0 | ||
| P5.5 (I/O)(3) | X | 1 | 0 | 1 | ||