SLAU151B may 2023 – june 2023
The DAC8811 16-bit multiplying digital-to-analog converter (DAC) is an accurate, low-power, easy-to-use device with a precise, unbuffered, current output. The DAC8811EVM showcases the DAC8811 and a configurable operation amplifier (op amp) circuit. By default, the EVM uses the OPA2828 in a bipolar ±10-V output configuration, but supports the addition of a DIP connection for other op amps.