3.6.3.4.1.1 Access Point Based on MSP430F5509 Microcontroller and CC1101 Transceiver
The eZ430 USB emulator provided with the Chronos WHITE kit can be used to reprogram the access point.
- As shown in Figure 3-15, solder the 4-pin debugger connector (provided with the kit) onto the access point.
- Connect the eZ430 USB emulator to the access point and then to a PC.
- Launch an IDE (Code Composer Studio or IAR Embedded Workbench).
- Select and download the corresponding firmware (default directory: C:\Program Files\Texas Instruments\eZ430-Chronos\Software Projects\RF Access Point\MSP430 v1.1 - white PCB\CCS ) as described in Section 3.6.4.