3.3.4 BlueRobin™ Heart Rate Simulator
This mode simulates an active heart rate chest belt. Besides the heart rate it may also be used to transfer speed and distance data from the PC to the eZ430-Chronos wrist module.
Pairing Chronos module and PC:
- Activate link on the PC by clicking Start Transmitter. The Control Center status line displays "Transmitting heart rate (...bpm), speed (...km/h) and distance (...m)" when the PC is transmitting data. The heart rate may be changed by the heart rate and speed sliders or by selecting "sweep" for automatic heart rate and speed sweeping
- Select heart rate mode (heart symbol is shown) by pushing the * button (see detailed description in Section 3.2.1.5).
- Start receiver on wrist module by pushing the UP button
- After a short moment, the current heart rate is displayed
Speed can be selected by pushing the * button
Calories can be selected by pushing the # button
Distance can be selected by pushing the DOWN button in Calorie Mode (see Section 3.2.2.7).
- The reception may be stopped by pushing UP while the heart rate is shown