3.3.3 SimpliciTI™ Sync
The SimpliciTI Sync tab offers the possibility setting time/date of the Chronos module including calibration data conveniently.
Pairing Chronos module and PC:
- Activate the pairing on the PC by clicking Start Access Point. The Control Center status line displays "Access point started. Now start watch in ACC, PPT or synch mode" when the PC is ready
- Select "SYnC" on the eZ430-Chronos module by pushing the # button.
- Initiate pairing on the Chronos module by pushing the DOWN button to activate the selected mode. After a short time, the link is established.
Setting the Chronos module:
- Select metric or imperial units
- Enter calibration data for the temperature and altitude OR read back the data from the Chronos module by clicking Read Watch.
- Click Copy System Time to set the Chronos module according to read the PC system time.
- Click Set Watch to transfer data to the Chronos module.
- The Chronos module shows DONE.
- Push the DOWN button on the Chronos module to end connection.