SLAU865 December 2021 TDP0604
A DC barrel jack (J9) to accept a 5-V wall power adapter is provided on the EVM. The DC barrel jack (CUI Inc. PJ-202AH) has an inner diameter of 2.1 mm and an outer diameter of 5.5 mm. The tip of the +5 V power supply must be positive. A +5 V power supply of at least 1.5 amps that meets the above requirements can be used to power the TDP0604 EVM. Power is provided to the EVM when SW2 is set to position 1.
Alternately, it is possible to power the EVM by connecting a USB Micro cable from a host to the J13 USB Micro B connector and setting SW2 to position 3.