SLAU877A October   2022  – November 2023 TRF0206-SP

 

  1.   1
  2.    TRF0206-SP Evaluation Module
  3.   Trademarks
  4. 1Description
    1. 1.1 Features
    2. 1.2 General Usage Information
  5. 2EVM Overview
    1. 2.1 Schematic
    2. 2.2 PCB Layers
    3. 2.3 TRF0206-SP EVM Bill of Material
    4. 2.4 Stack-Up and Material
  6. 3Test Setup Diagrams
    1. 3.1 S-Parameter Test Setup
    2. 3.2 Noise Figure Test Setup
    3. 3.3 Two-Tone OIP3 Test Setup
  7. 4Related Documentation
  8. 5Revision History

TRF0206-SP EVM Bill of Material

Table 2-1 TRF0206-SP EVM BOM
Item # Designator Quantity Value Part Number Manufacturer Description
1 !PCB 1 AMPS181 Any Printed Circuit Board
2 C1, C2, C3, C4 4 0.1 µF ATC530L104KT16T AT Ceramics CAP, CERM, 0.1 µF, 16 V, ± 10%, X7R, 0402 0402
3 C5 1 22 µF CL10A226MP8NUNE Samsung Electro-Mechanics CAP, CERM, 22 µF, 10 V, ± 20%, X5R, 0603 0603
4 C6, C7 2 2.2 µF C1005X7S1A225K050BC TDK CAP, CERM, 2.2 µF, 10 V, ± 10%, X7S, 0402 0402
5 C8 1 0.22 µF LMK063BJ224MP-F Taiyo Yuden CAP, CERM, 0.22 µF, 10 V, ± 20%, X5R, 0201 0201
6 J1 1 61300211121 Wurth Elektronik Header, 2.54 mm, 2x1, Gold, TH Header, 2.54mm, 2x1, TH
7 J4, J5, J6 3 145-0701-802 Cinch Connectivity 50 Ω JACK, SMT 50 Ω JACK, SMT
8 J9 1 PEC03SAAN Sullins Connector Solutions Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin
9 L1 1 1000 Ω BLM15HD102SN1D MuRata Ferrite Bead, 1000 Ω at 100 MHz, 0.25 A, 0402 0402
10 R1 1 49.9 ERJ-1GEF49R9C Panasonic RES, 49.9, 1%, 0.05 W, AEC-Q200 Grade 1, 0201 0201
11 R2 1 2.49k CRCW04022K49FKED Vishay-Dale RES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402
12 R3 1 3.24k CRCW04023K24FKED Vishay-Dale RES, 3.24 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402
13 R4, R5 2 0 ERJ-1GN0R00C Panasonic RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201 0201
14 SH-J1 1 1x2 SNT-100-BK-G Samtec Shunt, 100mil, Gold plated, Black Shunt
15 U1 1 TRF0206FFM/EM Texas Instruments TRF0206FFM/EM LCCC12
16 FID1, FID2, FID3 0 N/A N/A Fiducial mark. There is nothing to buy or mount. N/A
17 R6, R7 0 0.1 ERJ2BWFR100X Panasonic RES, 0.1, 1%, 0.25 W, 0402 0402