SLAU888 may 2023
After the power and jumper configurations are set up per Section 2.2.2, connect the USB cable from the AFE882H1EVM USB port to the local machine. Figure 2-4 displays the system hardware setup.