SLAU889 December   2022

 

  1.   ISOM8710 High-Speed Single-Channel Opto-Emulator Evaluation Module
  2.   Trademarks
  3. 1Introduction
  4. 2Overview
  5. 3Pin Configuration of the ISOM8710 High-Speed Single-Channel Opto-Emulator
  6. 4EVM Setup and Operation
  7. 5EVM Schematics and Layout
  8. 6PCB Layout and 3D Diagram
  9. 7Bill of Materials

Introduction

The ISOM8710 user’s guide describes the functionality of the ISOM8710 High-Speed Single-Channel Opto-Emulator Evaluation Module (EVM). The ISOM8710DFFEVM supports evaluation of TI's ISOM8710 Opto-Emulator in a 5-pin DFF SOIC package. This user’s guide describes EVM operation with respect to the ISOM8710 High-Speed Single-Channel Opto-Emulator under 5 V opperation. However, the EVM may be reconfigured for evaluation with a larger suppy voltage or other applications by changing the EVM configuration and componenet values. The guide also covers the channel configuration of the ISOM8710, EVM schematic, and typical setup.