SLAU908B October 2023 – May 2024
LP-MSPM0C1104 is designed to be used in conjunction with a PC, Mac®, or Linux® workstation running Code Composer Studio™ (CCS). CCS can run as a stand-alone on the workstation or be accessed through the web (CCS Cloud) without the need for a software installation. Alternatively, LP-MSPM0C1104 ships with an example loaded, which can be controlled by a GUI. See the out-of-box description below.
Once the code has been flashed onto LP-MSPM0C1104, the device can be powered from a power supply other than the built in USB power supply. This allows the user to forgo the PC connection. Power can be applied directly to either the 3.3V or 5V rails. Do not apply power to both rails simultaneously. When using an external power supply, make sure to not exceed 3.3V or 5V respectively.