SLAU927C March 2024 – March 2025 MSPM0G3507
Once the desired tuning for a given motor is completed, the tuning configurations can be saved for future reference. In the top menu, click on the File → Save Register option as detailed below to save the configurations to downloads.

Similarly, to load the tuned configurations which are saved previously, click in the menu options File → load Register to populate the configurations into the register space.