SLAU932 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
      1. 2.1.1 Electrostatic Discharge Caution
      2. 2.1.2 Power Configurations and Jumper Settings
      3. 2.1.3 Connecting the Hardware
    2. 2.2 Hardware Overview
      1. 2.2.1 Connector Definitions
  9. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 Operating Systems
      2. 3.1.2 Software Installation
    2. 3.2 Software Overview
      1. 3.2.1 Starting the Software
      2. 3.2.2 Software Features
        1. 3.2.2.1 High Level Configuration Page
        2. 3.2.2.2 Low Level Configuration Page
  10. 4Hardware Design Files
    1. 4.1 EVM Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation From Texas Instruments

Low Level Configuration Page

The Low Level Configuration page of the AMC8V208EVM GUI is shown in Figure 3-4. This page allows access to low-level communication directly with the respective AMC8V208 device registers.

The Register Map section in the center of the page lists all the registers, grouped by the pages in the device. The GUI automatically addresses the correct page based on the register selected. Selecting a register on the Register Name list shows a description of the values in that register, as well as information on the register address, default value, size, and current value. Data are written to the registers by entering a value in the value column of the GUI.

AMC8V208EVM Low Level Configuration
                    Page Figure 3-4 Low Level Configuration Page

To store the values of the register map locally, select Save Configuration under the File menu option. The stored configuration files can be recalled and loaded by selecting Open Configuration.

The four configuration buttons provided on the Low Level Configuration page that allow the user to read from and write to the device registers are shown in Figure 3-5.

  • Write Selected
  • Write Modified
  • Read Selected
  • Read All

The Write Modified button is enabled only in Deferred Update Mode. Deferred Update Mode initiates a write operation only when the Write Selected or Write Modified buttons are pressed. By default, Immediate Update Mode is selected for the Low Level Configuration page write operations.

The AMC8V208 SDO pin must be enabled in the SDO_EN register before reading any device registers.

AMC8V208EVM Low Level Configuration Page
                    Options Figure 3-5 Low Level Configuration Page Options