SLAU936 August   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Quick Start Guide
    1. 2.1 TAS2120EVM Setup for Software Mode
    2. 2.2 TAS2120EVM Setup for Hardware Mode
  9. 3Hardware
    1. 3.1  AC-MB Settings
      1. 3.1.1 Audio Serial Interface Settings
      2. 3.1.2 USB Audio AC-MB Settings
      3. 3.1.3 External Audio AC-MB Settings
    2. 3.2  AC-MB Power Supply
    3. 3.3  Default Jumper Setting on TAS2120EVM
    4. 3.4  I2C Target Address Selection
    5. 3.5  IOVDD Power Supply Options
    6. 3.6  AVDD Power Supply Options
    7. 3.7  VBAT Power Supply Options
      1. 3.7.1 VBAT 3S EVM Hardware Configuration
    8. 3.8  IOVDD_BUFF Power Supply Options
    9. 3.9  Speaker Outputs
    10. 3.10 2-Channel Configuration
    11. 3.11 4-Wire Measurement of Load
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

VBAT Power Supply Options

VBAT supply to TAS2120 is powered by 5V connected to VBAT barrel jack J21.

J5 on the bottom side of the EVM can be used to select between 2 different sources for VBAT.

  • VIN (J21) is selected by default, which is the barrel jack supplied by 5V.
  • VBAT (J30) is an alternative banana jack that can be used to supply VBAT to TAS2120; U1 only. Use this for current and efficiency measurements.
CAUTION: 5V must be connected to barrel jack J21 even if using J30 for VBAT connection to TAS2120. VIN (J21) is used to power other things in the EVM.