SLAU944 August 2024
The TAS2320EVM has been designed to demonstrate the performance of TAS2320 in a mono configuration. This tool utilizes the AC-MB to provide a USB to Audio interface to the EVM. Up to four devices can share a common bus through I2S/TDM and I2C interfaces. The TAS2320EVM supports a dual-mono configuration combining two TAS2320EVMs or TAS2120EVM and TAS2320EVM.