SLAU952
May 2025
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Pin Configuration of TXGx04x products
2.2
EVM Block Diagram and Image
2.3
EVM Setup and Operation
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
1.71V to 5.5V supply voltage
GND shift tolerance up to ±80V
Supports up to 250Mbps
Power supply bypass capacitors
Test points and connection pins