SLAZ096Z October   2012  – May 2021 CC430F5145

 

  1. 1Functional Advisories
  2. 2Preprogrammed Software Advisories
  3. 3Debug Only Advisories
  4. 4Fixed by Compiler Advisories
  5. 5Nomenclature, Package Symbolization, and Revision Identification
    1. 5.1 Device Nomenclature
    2. 5.2 Package Markings
      1.      RGZ48
    3. 5.3 Memory-Mapped Hardware Revision (TLV Structure)
  6. 6Advisory Descriptions
    1. 6.1  ADC39
    2. 6.2  ADC42
    3. 6.3  ADC69
    4. 6.4  AES1
    5. 6.5  BSL7
    6. 6.6  BSL14
    7. 6.7  COMP10
    8. 6.8  CPU21
    9. 6.9  CPU22
    10. 6.10 CPU36
    11. 6.11 CPU40
    12. 6.12 CPU46
    13. 6.13 CPU47
    14. 6.14 DMA4
    15. 6.15 DMA7
    16. 6.16 DMA10
    17. 6.17 EEM17
    18. 6.18 EEM19
    19. 6.19 EEM23
    20. 6.20 JTAG26
    21. 6.21 JTAG27
    22. 6.22 PMM11
    23. 6.23 PMM12
    24. 6.24 PMM14
    25. 6.25 PMM15
    26. 6.26 PMM18
    27. 6.27 PMM20
    28. 6.28 PMM26
    29. 6.29 PORT15
    30. 6.30 PORT19
    31. 6.31 PORT29
    32. 6.32 RF1A1
    33. 6.33 RF1A2
    34. 6.34 RF1A3
    35. 6.35 RF1A5
    36. 6.36 RF1A6
    37. 6.37 RF1A8
    38. 6.38 SYS12
    39. 6.39 SYS16
    40. 6.40 UCS11
    41. 6.41 USCI26
    42. 6.42 USCI30
    43. 6.43 USCI34
    44. 6.44 USCI35
    45. 6.45 USCI39
    46. 6.46 USCI40
  7. 7Revision History

Device Nomenclature

To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all MSP MCU devices. Each MSP MCU commercial family member has one of two prefixes: MSP or XMS. These prefixes represent evolutionary stages of product development from engineering prototypes (XMS) through fully qualified production devices (MSP).

XMS – Experimental device that is not necessarily representative of the final device's electrical specifications

MSP – Fully qualified production device

Support tool naming prefixes:

X: Development-support product that has not yet completed Texas Instruments internal qualification testing.

null: Fully-qualified development-support product.

XMS devices and X development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

MSP devices have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (XMS) have a greater failure rate than the standard production devices. TI recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.

TI device nomenclature also includes a suffix with the device family name. This suffix indicates the temperature range, package type, and distribution format.