SLAZ174O October 2012 – May 2021 MSP430F2370
USCI Module
Functional
UCSTOE flag set too early in automatic baud rate detection mode
When configured for automatic baud rate detection UART mode (UCMODEx=11), the sync field timeout flag (UCSTOE) is set after 0x3FFFh BRCLK cycles instead of 0x7FFF as documented in the device User's Guide.
Use a lower BRCLK frequency if the baud rate needs to be detected.